BURNDY
CT110500SSBL0, Nylon Tie, SS Barb, 18.11" Long, Black
Image of CT110500SSBL0 CT110500SSBL0, Nylon Tie, SS Barb, 18.11" Long, Black

CT110500SSBL0, Nylon Tie, SS Barb, 18.11" Long, Black

Brand: Burndy

Catalog ID: CT110500SSBL0

Nylon Stainless Steel BARB Cable Ties, 18.11 IN L, .28 IN W, Tensile Strength: 110 Lbs,Max bundle dia:5".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110500SSBL0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565438

UPC 14 Digit GTIN

00781810565438

Dimensions

Dimension - Bundle Diameter Max inch

5

Dimension - L Length Overall mm

460 mm

Dimension - Length Overall inch

18.11 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Length

18.11 in

Package Height

1 in

Package Length

22.4 in

Package Weight

0.76 lb

Package Width

6.1 in

Width

0.28 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

110

Logistics

Carton Quantity

3000

Minimum Pack Quantity

50

Pallet Quantity

2000