BURNDY
Image of CT110600SSBL CT110600SSBL, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 21.18" Long, Natural
Image of CT110600SSBL CT110600SSBL, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 21.18" Long, Natural

CT110600SSBL, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 21.18" Long, Natural

Brand:

Burndy

Catalog ID:

CT110600SSBL

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110600SSBL

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565445

Dimensions

Dimension - Bundle Diameter Max inch

5.98

Dimension - L Length Overall mm

538 mm

Dimension - Length Overall inch

21.18 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

3000

Minimum Pack Quantity

50