BURNDY
Image of CT120200D0 CT120200D0, Cable Tie, 120 Lb Tensile, Black

CT120200D0, Cable Tie, 120 Lb Tensile, Black

Brand: Burndy

Catalog ID: CT120200D0

Nylon UNIRAP - 120 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT120200D0

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810333457

UPC 14 Digit GTIN

00781810333457

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

221 mm

Dimension - Length Overall inch

8.70 in

Dimension - Width inch

0.3 in

Dimension - Width mm

8 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2500

Minimum Pack Quantity

500

Packaging Type

Bag