BURNDY
CT120300L, Cable Tie, 3" Max Bundle, 120 Lb Tensile, Natural
Image of CT120300L CT120300L, Cable Tie, 3" Max Bundle, 120 Lb Tensile, Natural

CT120300L, Cable Tie, 3" Max Bundle, 120 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT120300L

Nylon UNIRAP - 120 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT120300L

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Tool Type

Standard

UPC

781810333044

UPC 14 Digit GTIN

00781810333044

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Package Height

1 in

Package Length

16.25 in

Package Weight

0.52 lb

Package Width

6 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50

Packaging Type

Bag

Pallet Quantity

2000