BURNDY
CT120300L0, Tie, 3" Max Bundle, 120 Lb Tensile, UV Black
Image of CT120300L0 CT120300L0, Tie, 3" Max Bundle, 120 Lb Tensile, UV Black

CT120300L0, Tie, 3" Max Bundle, 120 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT120300L0

UV Black Nylon 6/6 Cable Tie, 3" Max. Bundle Dia, 120 Lbs, 11.87" Long, 0.30" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT120300L0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAP™

Type

Standard

UPC

781810333464

UPC 14 Digit GTIN

00781810333464

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Dimension - Width inch

0.30 in

Dimension - Width mm

8 mm

Length

11.87 in

Package Height

1.2 in

Package Length

15.75 in

Package Weight

0.52 lb

Package Width

6 in

Width

0.3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

120

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

2000

Minimum Pack Quantity

50

Packaging Type

Bag

Pallet Quantity

80000