Brand: Burndy
Catalog ID: CT120350SSBC0
Application
For use with self-locking stainless steel barb
Catalog Number
CT120350SSBC0
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT_SSB
UPC
781810565049
UPC 14 Digit GTIN
00781810565049
Dimension - Bundle Diameter Max inch
3.82
Dimension - L Length Overall mm
350 mm
Dimension - Length Overall inch
13.78 in
Dimension - Width inch
0.39 in
Dimension - Width mm
10 mm
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
120 lb
Rating - Minimum Tensile Strength N
124
Carton Quantity
2500
Minimum Pack Quantity
100
Pallet Quantity
60000