BURNDY
CT120350SSBL, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 13.78" Long, Natural
Image of CT120350SSBL CT120350SSBL, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 13.78" Long, Natural

CT120350SSBL, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 13.78" Long, Natural

Brand: Burndy

Catalog ID: CT120350SSBL

Nylon Stainless Steel BARB Cable Ties, 13.78 IN L, .39 IN W, Tensile Strength: 120 Lbs,Max bundle dia:3.82".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120350SSBL

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120

Series

UNIRAPâ„¢ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAPâ„¢

Type

CT_SSB

UPC

781810643143

UPC 14 Digit GTIN

00781810643143

Dimensions

Dimension - Bundle Diameter Max inch

3.82

Dimension - L Length Overall mm

350 mm

Dimension - Length Overall inch

13.78 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Length

13.78 in

Package Height

Package Length

Package Weight

Package Width

Width

0.39 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

120

Logistics

Carton Quantity

3000

Minimum Pack Quantity

50

Pallet Quantity

60000