BURNDY
CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black
Image of CT120400SSBC0 CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black

CT120400SSBC0, Nylon Tie, SS Barb, 15.75" Long, Black

Brand: Burndy

Catalog ID: CT120400SSBC0

Nylon Stainless Steel BARB Cable Ties, 15.75 IN L, .39 IN W, Tensile Strength: 120 Lbs, Install with MK9, TWT2.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120400SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength N

124

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565063

UPC 14 Digit GTIN

00781810565063

Dimensions

Dimension - Bundle Diameter Max inch

4.33

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width mm

0 mm

Length

15.75 in

Package Height

2 in

Package Length

21.5 in

Package Weight

1.5 lb

Package Width

7.5 in

Width

0.39 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength N

124

Logistics

Carton Quantity

2500

Minimum Pack Quantity

100

Pallet Quantity

60000