BURNDY
Image of CT120500SSBC0 CT120500SSBC0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 17.72" Long, Black
Image of CT120500SSBC0 CT120500SSBC0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 17.72" Long, Black

CT120500SSBC0, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 17.72" Long, Black

Brand: Burndy

Catalog ID: CT120500SSBC0

Nylon Stainless Steel BARB Cable Ties, 17.72 IN L, .39 IN W, Tensile Strength: 120 Lbs, Install with MK9, TWT2.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120500SSBC0

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

120 lb

Rating - Minimum Tensile Strength N

124

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565087

UPC 14 Digit GTIN

00781810565087

Dimensions

Dimension - Bundle Diameter Max inch

4.92

Dimension - L Length Overall mm

450 mm

Dimension - Length Overall inch

17.72 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2000

Minimum Pack Quantity

100