BURNDY
CT1751100Q, Tie, 11" Max Bundle, 175 Lb Tensile, Natural
Image of CT1751100Q CT1751100Q, Tie, 11" Max Bundle, 175 Lb Tensile, Natural

CT1751100Q, Tie, 11" Max Bundle, 175 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT1751100Q

Nylon cable ties, Tensile strength-175 Lbs, Color- Natural, 36.50"L, 0.34"W, 11.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT1751100Q

Color

Natural

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810333853

UPC 14 Digit GTIN

00781810333853

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

927 mm

Dimension - Length Overall inch

36.50 in

Dimension - Width inch

0.34 in

Dimension - Width mm

8.6 mm

Length

36.5 in

Package Height

1 in

Package Length

42 in

Package Weight

1.06 lb

Package Width

6 in

Width

0.34 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Military Spec Number

MS3367-13-9

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Packaging Type

Bag

Pallet Quantity

15000