BURNDY
Image of CT1751100Q0UG CT1751100Q0UG, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

CT1751100Q0UG, Cable Tie, 11" Max Bundle, 175 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT1751100Q0UG

Nylon cable ties, Tensile strength-175 Lbs, Color- UV Black, 36.00"L, 0.35"W, 11.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT1751100Q0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810499177

UPC 14 Digit GTIN

00781810499177

Dimensions

Dimension - Bundle Diameter Max inch

11

Dimension - L Length Overall mm

914 mm

Dimension - Length Overall inch

36.00 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Length

36 in

Width

0.35 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Logistics

Carton Quantity

500

Minimum Pack Quantity

25

Pallet Quantity

15000