BURNDY
CT175800Q0, Cable Tie, 8" Max Bundle, 175 Lb Tensile, Black
Image of CT175800Q0 CT175800Q0, Cable Tie, 8" Max Bundle, 175 Lb Tensile, Black

CT175800Q0, Cable Tie, 8" Max Bundle, 175 Lb Tensile, Black

Brand: Burndy

Catalog ID: CT175800Q0

Nylon cable tie,Tensile strength:175lb,Bundle dia:8.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For connecting cable to ground rod

Catalog Number

CT175800Q0

Color

UV Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Rating - Minimum Tensile Strength lbs

175

Series

UNIRAP™ Series

Sub Brand

UNIRAP

Tool Type

Heavy

Trade Name

UNIRAP™

Type

STANDARD

UPC

781810661123

UPC 14 Digit GTIN

00781810661123

Dimensions

Dimension - Bundle Diameter Max inch

8.9

Dimension - L Length Overall mm

830 mm

Dimension - Length Overall inch

32.67 in

Dimension - Width inch

0.35 in

Dimension - Width mm

8.9 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

175

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

0 °C

Logistics

Carton Quantity

500

Minimum Pack Quantity

25