

Brand: Burndy
Catalog ID: CT175900Q00
Catalog Number
CT175900Q00
Color
UV Black (Mil. Spec.)
Material
Nylon 6/6
Military Specification
MS3367
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
0 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Standard Tie
Rating - Minimum Tensile Strength lbs
175
Series
UNIRAP™ Series
Tool Type
Heavy
Trade Name
UNIRAP™
UPC
781810334096
UPC 14 Digit GTIN
00781810334096
Dimension - Bundle Diameter Max inch
8.75 in
Dimension - L Length Overall mm
927 mm
Dimension - Length Overall inch
36.50 in
Dimension - Width inch
0.34 in
Dimension - Width mm
8.6 mm
Length
36.5 in
Package Height
1 in
Package Length
42 in
Package Weight
1.02 lb
Package Width
6.1 in
Width
0.34 in
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Certification - UV Rated
Yes
Industry Standard(s)
Military Specified (Mil-Spec)
Military Spec Number
MS3367-13-0
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
175
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
0 °C
Carton Quantity
500
Minimum Pack Quantity
25
Packaging Type
Bag
Pallet Quantity
15000