Brand: Burndy
Catalog ID: CT18075C0
Application
For Outdoor Applications
Catalog Number
CT18075C0
Color
UV Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Military Specification
MS3367
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
18
Sub Brand
UNIRAP,CABLE TIE
Tool Type
Mini
Trade Name
UNIRAP™
Type
Mini
UPC
781810331743
UPC 14 Digit GTIN
00781810331743
Dimension - Bundle Diameter Max inch
0.75
Dimension - L Length Overall mm
104 mm
Dimension - Length Overall inch
4.10 in
Dimension - Width inch
0.10 in
Dimension - Width mm
2.5 mm
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Industry Standard(s)
Military Specified (Mil-Spec)
Military Spec Number
MS3367-4-0
Standards - Industry Standards Met
Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1000
Minimum Pack Quantity
100