BURNDY
CT18075C0UG, Tie, .75" Max Bundle, UV Black, Universal Grade
Image of CT18075C0UG CT18075C0UG, Tie, .75" Max Bundle, UV Black, Universal Grade

CT18075C0UG, Tie, .75" Max Bundle, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT18075C0UG

Nylon cable ties, Tensile strength-18 Lbs, Color- UV Black, 03.94"L, 0.10"W, 0.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18075C0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810468937

UPC 14 Digit GTIN

00781810468937

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

101 mm

Dimension - Length Overall inch

3.94 in

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Length

3.94 in

Package Height

0.4 in

Package Length

7.3 in

Package Weight

0.06 lb

Package Width

3.6 in

Width

0.1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Logistics

Carton Quantity

70000

Minimum Pack Quantity

100

Pallet Quantity

99999