BURNDY
Image of CT18075IDC CT18075IDC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification
Image of CT18075IDC CT18075IDC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

CT18075IDC, Cable Tie, .75" Max Bundle, 18 Lb Tensile, Natural, Identification

Brand:

Burndy

Catalog ID:

CT18075IDC

Product details

General

Catalog Number

CT18075IDC

Color

Natural

Material

NYLON 6/6

Military Specification

MS3368

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Trade Name

UNIRAP™

UPC

781810335369

Dimensions

Dimension - Bundle Diameter Max inch

0.75

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.10 in

Dimension - Marking Pad Size inch

0.33 X 1.00

Dimension - Width inch

0.10 in

Dimension - Width mm

2.5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3368-5-E

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Packaging Type

Bag