BURNDY
CT18075MUG, Tie, .75" Max Bundle, Natural, Universal Grade
Image of CT18075MUG CT18075MUG, Tie, .75" Max Bundle, Natural, Universal Grade

CT18075MUG, Tie, .75" Max Bundle, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT18075MUG

Nylon cable ties, Tensile strength-18 Lbs, Color- Natural, 04.00"L, 0.10"W, 0.75" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18075MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 lb

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810499092

UPC 14 Digit GTIN

00781810499092

Dimensions

Dimension - Bundle Diameter Max inch

0.75 in

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.00 in

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Length

4 in

Width

0.1 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18 lb

Logistics

Carton Quantity

50000

Minimum Pack Quantity

1000

Pallet Quantity

99999