BURNDY
Image of CT18100SSBC CT18100SSBC, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Natural
Image of CT18100SSBC CT18100SSBC, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Natural

CT18100SSBC, Nylon Cable Tie, 18 lb Tensile Strength, Stainless Steel Barb, 4.02" Long, Natural

Brand:

Burndy

Catalog ID:

CT18100SSBC

Nylon Stainless Steel BARB Cable Ties, 4.02 IN L, .09 IN W, Tensile Strength: 18 Lbs,Std pkg qty:100.

Stainless Steel Barb Tie

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18100SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564417

Dimensions

Dimension - Bundle Diameter Max inch

0.91

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4.02 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100