BURNDY
CT18125M, Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural
Image of CT18125M CT18125M, Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

CT18125M, Tie, 1.25" Max Bundle, 18 Lb Tensile, Natural

Brand: Burndy

Catalog ID: CT18125M

Natural Nylon 6/6 Cable Tie, 1.25" Max. Bundle Dia, 18 Lbs, 5.67" Long, 0.10" Wide.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For General Purpose

Catalog Number

CT18125M

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Mini

UPC

781810331552

UPC 14 Digit GTIN

00781810331552

Dimensions

Dimension - Bundle Diameter Max inch

1.50 in

Dimension - L Length Overall mm

157 mm

Dimension - Length Overall inch

6.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

5.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.1 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

1