BURNDY
CT18200C0UG, Tie, 18 Lb Tensile, UV Black, Universal Grade
Image of CT18200C0UG CT18200C0UG, Tie, 18 Lb Tensile, UV Black, Universal Grade

CT18200C0UG, Tie, 18 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT18200C0UG

Nylon UNIRAP - 18 Lb. Tensile Strength.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT18200C0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18

Rating - Minimum Tensile Strength N

18

Series

UNIRAP™ Series

Tool Type

Mini

Trade Name

UNIRAP™

UPC

781810512135

UPC 14 Digit GTIN

00781810512135

Dimensions

Dimension - Bundle Diameter Max inch

2

Dimension - L Length Overall mm

202 mm

Dimension - Length Overall inch

7.95 in

Dimension - Width inch

0.10 in

Dimension - Width mm

3 mm

Package Height

0.6 in

Package Length

12 in

Package Weight

0.13 lb

Package Width

3.6 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Rating - Minimum Tensile Strength N

18

Logistics

Carton Quantity

21000

Minimum Pack Quantity

100

Pallet Quantity

63000