BURNDY
SKU-CT18200C6BLU

CT18200C6BLU, Cable Tie, 18 Lb Tensile, Blue

Brand: Burndy

Catalog ID: CT18200C6BLU

Nylon UNIRAP™ Cable Tie - 18 Lb. Tensile Strength.

Nylon Cable Tie, 18 Lb Tensile Strength

General

Catalog Number

CT18200C6BLU

Color

Blue

Material

NYLON 6/6

Series

UNIRAP™ Series

Tensile Strength

17.6 lb.

UPC

621945619852

Dimensions

Dimensions

7.88 in x 0.18 in x .18 in

Height

.18 in

Length

7.88 in

Thickness

.098 in

Width

0.18 in

Force Related

Tensile Strength

17.6 lb.

Logistics

Carton Quantity

500