BURNDY
Image of CT18200M0 CT18200M0, Cable Tie, 18 Lb Tensile, UV Black
Image of CT18200M0 CT18200M0, Cable Tie, 18 Lb Tensile, UV Black

CT18200M0, Cable Tie, 18 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT18200M0

Nylon UV Black Cable Ties, 18 lbs.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Application

For Outdoor Applications

Catalog Number

CT18200M0

Color

Black

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Product Family

Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties

Product Type

Standard Tie

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Mini

UPC

781810331798

UPC 14 Digit GTIN

00781810331798

Dimensions

Dimension - Bundle Diameter Max inch

2.10 in

Dimension - L Length Overall mm

208 mm

Dimension - Length Overall inch

8.18 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Package Height

2.8 in

Package Length

12.5 in

Package Weight

1.17 lb

Package Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

10000

Minimum Pack Quantity

1000

Pallet Quantity

99999