BURNDY
CT18200SSBC, Nylon Tie, SS Barb, 7.91" Long, Natural
Image of CT18200SSBC CT18200SSBC, Nylon Tie, SS Barb, 7.91" Long, Natural

CT18200SSBC, Nylon Tie, SS Barb, 7.91" Long, Natural

Brand: Burndy

Catalog ID: CT18200SSBC

Nylon Stainless Steel BARB Cable Ties, 7.91 IN L, .09 IN W, Tensile Strength: 18 Lbs,Color:Natural.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT18200SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

18

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564448

UPC 14 Digit GTIN

00781810564448

Dimensions

Dimension - Bundle Diameter Max inch

2.01

Dimension - L Length Overall mm

201 mm

Dimension - Length Overall inch

7.91 in

Dimension - Width inch

0.09 in

Dimension - Width mm

2 mm

Length

7.91 in

Package Height

0.7 in

Package Length

12.25 in

Package Weight

0.14 lb

Package Width

4.25 in

Width

0.09 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Rating - Minimum Tensile Strength lbs

18

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100

Pallet Quantity

99999