BURNDY
CT2501000RQ, Cable Tie, 10" Max Bundle, Natural, Releasable
Image of CT2501000RQ CT2501000RQ, Cable Tie, 10" Max Bundle, Natural, Releasable

CT2501000RQ, Cable Tie, 10" Max Bundle, Natural, Releasable

Brand: Burndy

Catalog ID: CT2501000RQ

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 34.00"L, 0.50"W, 10.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT2501000RQ

Color

Natural

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334881

UPC 14 Digit GTIN

00781810334881

Dimensions

Dimension - Bundle Diameter Max inch

10

Dimension - L Length Overall mm

864 mm

Dimension - Length Overall inch

34.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

34 in

Package Height

1.25 in

Package Length

37.5 in

Package Weight

1.36 lb

Package Width

8 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

925