BURNDY
CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable
Image of CT250500RQ CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable

CT250500RQ, Cable Tie, 6" Max Bundle, Natural, Releasable

Brand: Burndy

Catalog ID: CT250500RQ

Nylon cable ties, Tensile strength-250 Lbs, Color- Natural, 23.00"L, 0.50"W, 06.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT250500RQ

Color

Natural

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334829

UPC 14 Digit GTIN

00781810334829

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

589 mm

Dimension - Length Overall inch

23 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

23 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

250

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

700

Minimum Pack Quantity

25

Packaging Type

Bag

Pallet Quantity

1