BURNDY
Image of CT250500RQ0 CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable
Image of CT250500RQ0 CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable

CT250500RQ0, Cable Tie, 250 Lb Tensile, UV Black, Releasable

Brand:

Burndy

Catalog ID:

CT250500RQ0

Nylon 6/6 Standard Releasable Cable Tie, UV Black, 250 Lbs Min Ten Strgth, 20.00" L, 0.50" W.

Releaseable

Features: Perfect For Prototype Construction, Releasable Cable Ties Are Ideal For Temporary Installations, Releasable Ties Are Also Good For Applications Where Service Requires Adding Or Subtracting Wires From An Existing Wire Bundle

Product details

General

Application

For Use Where Service Requires Adding Or Subtracting Wires From An Existing Wire Bundle

Catalog Number

CT250500RQ0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

250

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Heavy Duty Releasable

UPC

781810334836

Dimensions

Dimension - Bundle Diameter Max inch

6

Dimension - L Length Overall mm

559 mm

Dimension - Length Overall inch

22 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Certifications And Compliance

Buy American Compliant

Yes

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

25