BURNDY
CT250800Q0UG, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Universal Grade
Image of CT250800Q0UG CT250800Q0UG, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Universal Grade

CT250800Q0UG, Cable Tie, 8" Max Bundle, 250 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT250800Q0UG

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 29.00"L, 0.50"W, 08.00" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT250800Q0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

250

Series

UNIRAP™ Series

Tool Type

Heavy

Trade Name

UNIRAP™

UPC

781810643426

UPC 14 Digit GTIN

00781810643426

Dimensions

Dimension - Bundle Diameter Max inch

8

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29.00 in

Dimension - Width inch

0.50 in

Dimension - Width mm

13 mm

Length

29 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

250

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Pallet Quantity

1