BURNDY
CT40137SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 5.91" Long, Natural
Image of CT40137SSBC CT40137SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 5.91" Long, Natural

CT40137SSBC, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 5.91" Long, Natural

Brand: Burndy

Catalog ID: CT40137SSBC

Nylon Stainless Steel BARB Cable Ties, 5.91 IN L, .14 IN W, Tensile Strength: 40 Lbs,Color:Natural.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40137SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564509

UPC 14 Digit GTIN

00781810564509

Dimensions

Dimension - Bundle Diameter Max inch

1.38

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.91 in

Dimension - Width inch

0.14 in

Dimension - Width mm

3 mm

Length

5.91 in

Package Height

Package Length

Package Weight

Package Width

Width

0.14 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

40

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100

Pallet Quantity

99999