BURNDY
Image of CT40200SSBC0 CT40200SSBC0, Nylon Tie, SS Barb, 7.87" Long, Black

CT40200SSBC0, Nylon Tie, SS Barb, 7.87" Long, Black

Brand: Burndy

Catalog ID: CT40200SSBC0

Nylon Stainless Steel BARB Cable Ties, 7.87 IN L, .15 IN W, Tensile Strength: 40 Lbs,Color:Black.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40200SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564592

UPC 14 Digit GTIN

00781810564592

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.15 in

Dimension - Width mm

4 mm

Length

7.87 in

Package Height

1 in

Package Length

12 in

Package Weight

0.21 lb

Package Width

4.4 in

Width

0.15 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

40

Logistics

Carton Quantity

3000

Minimum Pack Quantity

100

Pallet Quantity

99999