Brand: Burndy
Catalog ID: CT40300SSBC
Application
For use with self-locking stainless steel barb
Catalog Number
CT40300SSBC
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
40
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT-SSB
UPC
781810564547
UPC 14 Digit GTIN
00781810564547
Dimension - Bundle Diameter Max inch
3.15
Dimension - L Length Overall mm
284 mm
Dimension - Length Overall inch
11.18 in
Dimension - Width inch
0.14 in
Dimension - Width mm
4 mm
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Carton Quantity
8000
Minimum Pack Quantity
100