BURNDY
CT40300SSBC0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black
Image of CT40300SSBC0 CT40300SSBC0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black

CT40300SSBC0, Nylon Cable Tie, 40 lb Tensile Strength, Stainless Steel Barb, 11.18" Long, Black

Brand: Burndy

Catalog ID: CT40300SSBC0

Nylon Stainless Steel BARB Cable Ties, 11.18 IN L, .14 IN W, Tensile Strength: 40 Lbs,Max bundle dia:3.15".

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT40300SSBC0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564554

UPC 14 Digit GTIN

00781810564554

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

284 mm

Dimension - Length Overall inch

11.18 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

11.18 in

Package Height

1 in

Package Length

15.25 in

Package Weight

0.31 lb

Package Width

4.25 in

Width

0.14 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

40

Logistics

Carton Quantity

8000

Minimum Pack Quantity

100

Pallet Quantity

99999