BURNDY
CT40400M00, Tie, 4" Max Bundle, 40 Lb Tensile, UV Black
Image of CT40400M00 CT40400M00, Tie, 4" Max Bundle, 40 Lb Tensile, UV Black

CT40400M00, Tie, 4" Max Bundle, 40 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT40400M00

Nylon cable ties, Tensile strength-40 Lbs, Color- UV Black, 14.25"L, 0.14"W, 04" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT40400M00

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

40

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810332375

UPC 14 Digit GTIN

00781810332375

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.14 in

Dimension - Width mm

4 mm

Length

14.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.14 in

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

40

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

1