
Brand: Burndy
Catalog ID: CT40400SSBC0
Application
For use with self-locking stainless steel barb
Catalog Number
CT40400SSBC0
Color
Black
EU RoHS Indicator
Yes
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
40 lb
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
CT-SSB
UPC
781810564578
UPC 14 Digit GTIN
00781810564578
Dimension - Bundle Diameter Max inch
4.09
Dimension - L Length Overall mm
368 mm
Dimension - Length Overall inch
14.49 in
Dimension - Width inch
0.14 in
Dimension - Width mm
3 mm
Length
14.49 in
Package Height
1.3 in
Package Length
18 in
Package Weight
0.43 lb
Package Width
4.25 in
Width
0.14 in
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
40 lb
Carton Quantity
8000
Minimum Pack Quantity
100
Pallet Quantity
99999