BURNDY
CT50137RC, Tie, 1.87" Max Bundle, Natural, Releasable
Image of CT50137RC CT50137RC, Tie, 1.87" Max Bundle, Natural, Releasable

CT50137RC, Tie, 1.87" Max Bundle, Natural, Releasable

Brand: Burndy

Catalog ID: CT50137RC

Nylon cable ties, Tensile strength-50 Lbs, Color- Natural, 07.60"L, 0.18"W, 01.87" Bundle Dia.

  • Releasable Cable Tie
  • Specially suitable for prototype construction or temporary installation
  • Also suitable where service often requires adding or subtracting wires from an existing bundle

General

Catalog Number

CT50137RC

Color

Natural

Material

Nylon 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810334713

UPC 14 Digit GTIN

00781810334713

Dimensions

Dimension - Bundle Diameter Max inch

1.88

Dimension - L Length Overall mm

193 mm

Dimension - Length Overall inch

7.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

7.6 in

Package Height

1.1 in

Package Length

9.5 in

Package Weight

0.25 lb

Package Width

5.2 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

12000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999