BURNDY
Image of CT50175C1 CT50175C1, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Brown
Image of CT50175C1 CT50175C1, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Brown

CT50175C1, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Brown

Brand:

Burndy

Catalog ID:

CT50175C1

Product details

General

Catalog Number

CT50175C1

Color

Brown

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Tool Type

Standard

UPC

781810332450

Dimensions

Dimension - Bundle Diameter Max inch

1.875

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Military Spec Number

MS3367-1-1

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag