
Brand: Burndy
Catalog ID: CT50175MH10C
Application
For Screw Mount
Catalog Number
CT50175MH10C
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Mounting Method
Screw
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Sub Brand
UNIRAP,CABLE TIE
Trade Name
UNIRAP™
Type
Standard
UPC
781810335246
UPC 14 Digit GTIN
00781810335246
Dimension - Bundle Diameter Max inch
1.75 in
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8.00 in
Dimension - Screw Size inch
#10
Dimension - Width inch
0.17 in
Dimension - Width mm
4 mm
Length
8.5 in
Package Height
1.25 in
Package Length
13.6 in
Package Weight
0.35 lb
Package Width
6 in
Width
0.18 in
Buy America(n) Qualified
Contact Manufacturer
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
50
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Mounting Method
Screw
Carton Quantity
5000
Minimum Pack Quantity
100
Pallet Quantity
99999