BURNDY
CT50175MH10CUG, Tie, 1.75" Max Bundle, Natural, Screw Mount
Image of CT50175MH10CUG CT50175MH10CUG, Tie, 1.75" Max Bundle, Natural, Screw Mount

CT50175MH10CUG, Tie, 1.75" Max Bundle, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10CUG

Natural Nylon 6/6 Universal Grade Cable Tie, Tensile Strength-50Lbs, 7.79"L, 0.18"W, 1.75" Max. Bundle Dia.

Mounting Hole

General

Catalog Number

CT50175MH10CUG

Color

Natural

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469194

UPC 14 Digit GTIN

00781810469194

Dimensions

Dimension - Bundle Diameter Max inch

1.75

Dimension - L Length Overall mm

198 mm

Dimension - Length Overall inch

7.79 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

7.79 in

Package Height

1.25 in

Package Length

12 in

Package Weight

0.32 lb

Package Width

5.3 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

10000

Minimum Pack Quantity

100

Pallet Quantity

99999