BURNDY
CT50175MUG, Tie, 1.75" Max Bundle, Natural, Universal Grade
Image of CT50175MUG CT50175MUG, Tie, 1.75" Max Bundle, Natural, Universal Grade

CT50175MUG, Tie, 1.75" Max Bundle, Natural, Universal Grade

Brand: Burndy

Catalog ID: CT50175MUG

Natural Nylon 6/6 Universal Grade Cable Tie, Tensile Strength-50Lbs, 7.83"L, 0.18"W, 1.75" Max. Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50175MUG

Color

Natural

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469088

UPC 14 Digit GTIN

00781810469088

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

199 mm

Dimension - Length Overall inch

7.83 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

7.83 in

Package Height

1.75 in

Package Length

14.75 in

Package Weight

2.6 lb

Package Width

11.5 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

11000

Minimum Pack Quantity

1000

Pallet Quantity

99999