BURNDY
CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural
Image of CT50175SSBC CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural

CT50175SSBC, Nylon Tie, 5SS Barb, 1.77" Bundle, Natural

Brand: Burndy

Catalog ID: CT50175SSBC

Nylon 6/6 Cable Tie with Stainless steel Barb, 50 Lbs, Natural, 1.77" Bundle Dia., Package: 100.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50175SSBC

Color

Natural

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564615

UPC 14 Digit GTIN

00781810564615

Dimensions

Dimension - Bundle Diameter Max inch

1.77

Dimension - L Length Overall mm

186 mm

Dimension - Length Overall inch

7.32 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

1 in

Package Length

12.25 in

Package Weight

0.27 lb

Package Width

6 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

8000

Minimum Pack Quantity

100

Pallet Quantity

99999