BURNDY
Image of CT50200SSBC CT50200SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.87" Long, Natural
Image of CT50200SSBC CT50200SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.87" Long, Natural

CT50200SSBC, Nylon Cable Tie, 50 lb Tensile Strength, Stainless Steel Barb, 7.87" Long, Natural

Brand:

Burndy

Catalog ID:

CT50200SSBC

Features: Cable Ties for General Use Available in Natural Color, Material-nylon 6/6

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50200SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810564738

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.24 in

Dimension - Width mm

6 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

6000

Minimum Pack Quantity

100