BURNDY
CT50250IDC, Cable Tie, 50 Lb Tensile, Natural, Identification
Image of CT50250IDC CT50250IDC, Cable Tie, 50 Lb Tensile, Natural, Identification

CT50250IDC, Cable Tie, 50 Lb Tensile, Natural, Identification

Brand: Burndy

Catalog ID: CT50250IDC

Nylon 6/6, Color:Natural, Bundle dia:7.1 MM.

Identification Cable Tie

General

Application

Identification Cable Ties Are Used In Both Bundling And Identifying Wire Groups At The Same Time

Catalog Number

CT50250IDC

EU RoHS Indicator

Contact Manufacturer

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP

Trade Name

UNIRAP™

Type

Cable Ties

UPC

621945443457

UPC 14 Digit GTIN

00621945443457

Dimensions

Dimension - Bundle Diameter Max inch

2.95 in

Dimension - L Length Overall mm

270 mm

Dimension - Length Overall inch

10.6 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

7500

Minimum Pack Quantity

100

Pallet Quantity

99999