BURNDY
CT50300MH10C0UG, Tie, 50 Lb Tensile, UV Black, Screw Mount
Image of CT50300MH10C0UG CT50300MH10C0UG, Tie, 50 Lb Tensile, UV Black, Screw Mount

CT50300MH10C0UG, Tie, 50 Lb Tensile, UV Black, Screw Mount

Brand: Burndy

Catalog ID: CT50300MH10C0UG

Nylon UNIRAP™ Cable Tie - 50 Lb. Tensile Strength (Universal Grade).

Mounting Hole

General

Catalog Number

CT50300MH10C0UG

Color

Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

UPC

781810655566

UPC 14 Digit GTIN

00781810655566

Volume

30

Dimensions

Depth

2.125 in

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

298 mm

Dimension - Length Overall inch

11.73 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

5000

Minimum Pack Quantity

1000

Pallet Quantity

35