BURNDY
CT50400C0UG, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade
Image of CT50400C0UG CT50400C0UG, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade

CT50400C0UG, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black, Universal Grade

Brand: Burndy

Catalog ID: CT50400C0UG

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 14.60"L, 0.18"W, 04.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50400C0UG

Color

UV Black

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Tool Type

Standard

Trade Name

UNIRAP™

UPC

781810469163

UPC 14 Digit GTIN

00781810469163

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

371 mm

Dimension - Length Overall inch

14.60 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

14.6 in

Package Height

Package Length

Package Weight

Package Width

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Logistics

Carton Quantity

12000

Minimum Pack Quantity

100

Pallet Quantity

99999