BURNDY
CT50400M00, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black
Image of CT50400M00 CT50400M00, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black

CT50400M00, Cable Tie, 4" Max Bundle, 50 Lb Tensile, UV Black

Brand: Burndy

Catalog ID: CT50400M00

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 15.50"L, 0.18"W, 04.00" Bundle Dia.

  • Standard Cable Tie
  • Suitable for General Use
  • Most sizes are available in Natural or Black

General

Catalog Number

CT50400M00

Color

Black

Material

NYLON 6/6

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810332856

UPC 14 Digit GTIN

00781810332856

Dimensions

Dimension - Bundle Diameter Max inch

4

Dimension - L Length Overall mm

362 mm

Dimension - Length Overall inch

14.25 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Length

15.5 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Military Spec Number

MS3367-2-0

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Logistics

Carton Quantity

5000

Minimum Pack Quantity

5000

Packaging Type

Bag