BURNDY
CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black
Image of CT50400SSBB0 CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black

CT50400SSBB0, Nylon Tie, SS Barb, 3.94" Bundle, Black

Brand: Burndy

Catalog ID: CT50400SSBB0

Nylon 6/6 UV Stabilized Cable Tie with Stainless Steel Barb, 50 Lbs, UV Resistant Black, 3.94" Bundle Dia., Package: 250.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50400SSBB0

Color

Black

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565315

UPC 14 Digit GTIN

00781810565315

Dimensions

Dimension - Bundle Diameter Max inch

3.94 in

Dimension - L Length Overall mm

364 mm

Dimension - Length Overall inch

14.33 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Package Height

1.75 in

Package Length

21.5 in

Package Weight

1.61 lb

Package Width

7.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

5000

Minimum Pack Quantity

250

Pallet Quantity

74250