BURNDY
CT50425SSBB0, Nylon Tie, SS Barb, 14.96" Long, Black
Image of CT50425SSBB0 CT50425SSBB0, Nylon Tie, SS Barb, 14.96" Long, Black

CT50425SSBB0, Nylon Tie, SS Barb, 14.96" Long, Black

Brand: Burndy

Catalog ID: CT50425SSBB0

Nylon Stainless Steel BARB Cable Ties, 14.96 IN L, .19 IN W, Tensile Strength: 50 Lbs.

  • Stainless Steel Barb Tie
  • Nylon 6/6, Self-locking
  • Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT50425SSBB0

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Nylon 6/6

Rating - Minimum Tensile Strength lbs

50 Lb

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810565339

UPC 14 Digit GTIN

00781810565339

Dimensions

Dimension - Bundle Diameter Max inch

4.21

Dimension - L Length Overall mm

380 mm

Dimension - Length Overall inch

14.96 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Length

14.96 in

Package Height

1.6 in

Package Length

21.5 in

Package Weight

1.73 lb

Package Width

7.5 in

Width

0.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 Lb

Logistics

Carton Quantity

5000

Minimum Pack Quantity

250

Pallet Quantity

99999