BURNDY
CTASST, Cable Tie Canister Variety Pack, Mixed, Natural & Black
Image of CTASST CTASST, Cable Tie Canister Variety Pack, Mixed, Natural & Black

CTASST, Cable Tie Canister Variety Pack, Mixed, Natural & Black

Brand: Burndy

Catalog ID: CTASST

Cable Tie Canister Variety Pack, Incudes:4" Length, 18 Lbs, Natural & Black, 8" Length, 50 Lbs, Natural & Black, 11" Length, 50 Lbs, Natural & Black.

Cable Tie Assortment Canister

General

Application

Cable Toes for General Use

Catalog Number

CTASST

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

18 Lb, 50 Lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Cable Tie Assortment Packages

UPC

781810481233

UPC 14 Digit GTIN

00781810481233

Dimensions

Dimension - L Length Overall mm

100 mm, 203 mm, 280 mm

Dimension - Width mm

2.5 mm, 3.2 mm, 4.8 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

18 Lb, 50 Lb

Logistics

Carton Quantity

1000

Minimum Pack Quantity

12

Pallet Quantity

270