BURNDY
CTB075AA4C0, Mounting Base, Acrylic Adhesive, Black
Image of CTB075AA4C0 CTB075AA4C0, Mounting Base, Acrylic Adhesive, Black

CTB075AA4C0, Mounting Base, Acrylic Adhesive, Black

Brand: Burndy

Catalog ID: CTB075AA4C0

Nylon Cable tie mounting bases, Color:Black, 0.74" L, 0.74" W, Max Tie Slot Width: 0.20", Tensile Strength: 11 Lbs.

Cable Tie Base

General

Catalog Number

CTB075AA4C0

Color

Black

Material

Nylon 6/6

Mounting Method

Acrylic adhesive or #4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Series

UNIRAP™ Series

Trade Name

UNIRAP™

Type

Cable Tie Bases

UPC

781810335772

UPC 14 Digit GTIN

00781810335772

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Dimensions

0.74 in x 0.74 in x 0.18 in

Height

0.18 in

Length

0.74 in

Package Height

0.8 in

Package Length

8.75 in

Package Weight

0.18 lb

Package Width

6.25 in

Width

0.74 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

Acrylic adhesive or #4 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999