BURNDY
Image of CTB075AA4M CTB075AA4M, Cable Tie Mounting Base, Acrylic Adhesive, Natural
Image of CTB075AA4M CTB075AA4M, Cable Tie Mounting Base, Acrylic Adhesive, Natural

CTB075AA4M, Cable Tie Mounting Base, Acrylic Adhesive, Natural

Brand:

Burndy

Catalog ID:

CTB075AA4M

Product details

General

Catalog Number

CTB075AA4M

Color

Natural

Material

NYLON 6/6

Mounting Method

Acrylic adhesive or #6 or #8 Screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Type

Cable Tie Bases

UPC

781810335789

Dimensions

Dimension - B Length inch

0.75 in

Dimension - Width inch

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10000

Packaging Type

Bag

Resources and downloads