
Brand: Burndy
Catalog ID: CTB075RAF1C
Application
Mounting bases are used in conjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors.
Catalog Number
CTB075RAF1C
Color
Natural
EU RoHS Indicator
Yes
Material
NYLON 6/6
Mounting Method
Acrylic adhesive or #6 or #8 Screw
Series
UNIRAP™ Series
Sub Brand
UNIRAP
Trade Name
UNIRAP™
Type
Cable Tie Bases
UPC
621945444898
UPC 14 Digit GTIN
00621945444898
Dimension - B Length inch
0.75 in
Dimension - Width inch
0.75 in
Dimensions
0.75 in x 0.75 in x 0.19 in
Height
0.19 in
Length
0.75 in
Package Height
0.8 in
Package Length
7.5 in
Package Weight
0.17 lb
Package Width
5.5 in
Width
0.75 in
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Mounting Method
Acrylic adhesive or #6 or #8 Screw
Carton Quantity
13000
Minimum Pack Quantity
100
Pallet Quantity
99999